IESNA:LM-63-2002
[TEST]P1641426
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-730-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 3000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22924.2
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5560.0 5367.2 5052.1 4784.7 4564.9 4413.6 4341.1 4336.9 4397.0 4554.6 4788.8 5141.3 5499.9 5871.0 6223.4 
6561.3 6944.9 7369.8 7825.9 8425.0 8941.2 9055.3 8543.2 7249.6 5313.3 3864.2 3039.2 2365.4 1824.3 1171.3 655.1 
257.1 103.7 31.1 2.1 0.0 0.0 
5560.0 5383.8 5068.7 4786.8 4571.2 4415.7 4336.9 4330.7 4392.9 4544.2 4784.7 5116.4 5497.8 5877.2 6235.9 
6602.8 7023.6 7454.8 7939.9 8524.5 9028.3 9123.7 8646.9 7434.1 5462.6 3940.9 3037.1 2411.0 1886.5 1167.1 659.2 
265.4 109.9 33.2 2.1 0.0 0.0 
5560.0 5361.0 5056.3 4786.8 4573.2 4424.0 4341.1 4326.5 4372.1 4513.1 4745.3 5066.6 5481.3 5918.7 6345.7 
6779.0 7245.5 7749.2 8282.0 8854.2 9312.3 9384.9 8881.1 7653.8 5609.8 3938.9 3126.2 2500.1 2013.0 1353.7 765.0 
358.6 182.4 72.6 16.6 2.1 0.0 
5560.0 5417.0 5116.4 4861.4 4658.2 4513.1 4415.7 4382.5 4397.0 4490.3 4689.3 4969.2 5381.7 5842.0 6372.7 
6909.6 7467.3 8060.2 8729.8 9370.4 9959.1 10112.5 9689.6 8704.9 6571.7 4280.9 3238.2 2829.8 2493.9 2015.0 1233.5 
648.9 402.2 228.0 70.5 2.1 0.0 
5560.0 5427.4 5164.1 4923.6 4726.6 4587.7 4490.3 4430.2 4407.4 4434.3 4546.3 4764.0 5077.0 5508.2 6032.7 
6685.7 7396.8 8093.3 8930.9 9756.0 10761.4 11530.5 11731.6 11186.4 9892.8 6793.5 3793.8 2850.5 2632.8 2529.2 
2357.1 1554.8 947.4 495.5 176.2 4.1 0.0 
5560.0 5489.5 5261.5 5043.8 4871.8 4739.1 4635.4 4558.7 4513.1 4496.5 4521.4 4618.8 4805.4 5083.2 5504.1 
6014.0 6687.8 7502.5 8410.5 9384.9 10641.2 12227.1 13777.8 14602.8 14546.9 13589.1 10489.8 5489.5 3072.3 2560.3 
2408.9 2151.9 1449.1 1030.3 259.1 8.3 0.0 
5560.0 5524.8 5342.4 5164.1 5025.2 4894.6 4795.1 4720.4 4672.7 4639.6 4641.6 4683.1 4770.2 4927.7 5184.8 
5555.9 6061.7 6694.0 7473.5 8495.5 9654.4 11074.4 12917.4 15492.2 17828.6 19055.8 19207.2 17876.3 13375.6 7396.8 
3663.2 2176.7 1554.8 1049.0 698.6 74.6 0.0 
5560.0 5549.7 5435.6 5307.1 5197.2 5091.5 5006.5 4950.5 4907.0 4875.9 4875.9 4888.3 4921.5 4989.9 5126.8 
5358.9 5715.5 6235.9 6938.6 7842.5 8972.3 10338.5 11878.8 13510.3 15342.9 18104.3 22136.5 24630.4 23840.5 18937.7 
13504.1 9208.7 5425.3 2081.4 677.9 124.4 0.0 
5560.0 5547.6 5439.8 5323.7 5215.9 5116.4 5033.5 4979.6 4936.0 4909.1 4907.0 4919.4 4950.5 5010.7 5128.8 
5342.4 5680.3 6175.7 6878.5 7732.6 8866.6 10263.9 11723.3 13369.4 15085.9 17505.2 21489.7 24617.9 24041.6 19165.7 
13684.5 9235.6 5315.4 1965.3 601.2 126.5 0.0 
5560.0 5578.7 5535.2 5470.9 5414.9 5350.6 5296.7 5271.9 5267.7 5278.1 5290.5 5307.1 5321.6 5350.6 5414.9 
5543.4 5779.8 6177.8 6789.4 7602.0 8644.8 9853.4 11068.2 12237.5 13193.1 14215.2 15585.5 17677.2 18612.2 16858.4 
13143.4 8145.2 3153.2 677.9 170.0 31.1 0.0 
5560.0 5578.7 5570.4 5564.2 5560.0 5541.4 5543.4 5566.2 5616.0 5680.3 5748.7 5804.7 5856.5 5902.1 5962.2 
6053.4 6217.2 6524.0 7017.4 7784.5 8796.1 9911.4 11171.9 12239.5 13157.9 14014.1 15166.7 16516.3 15560.6 12581.6 
9666.8 5929.0 1724.8 439.5 194.9 87.1 0.0 
5560.0 5578.7 5570.4 5553.8 5541.4 5516.5 5491.6 5487.5 5499.9 5512.3 5520.6 5518.6 5502.0 5489.5 5475.0 
5479.2 5543.4 5703.1 6022.3 6544.7 7376.1 8375.3 9523.8 10576.9 11603.1 12533.9 13703.1 14911.7 13506.2 10547.9 
7821.8 4251.9 1125.7 327.5 159.6 70.5 0.0 
5560.0 5504.1 5470.9 5427.4 5371.4 5290.5 5205.5 5128.8 5064.6 4998.2 4925.7 4838.6 4743.2 4641.6 4542.1 
4438.5 4376.3 4378.4 4465.4 4724.6 5193.1 5895.9 6735.5 7492.1 8124.4 8638.6 9293.7 9639.9 8145.2 5873.1 
3424.7 1194.1 327.5 95.4 35.2 14.5 0.0 
5560.0 5497.8 5377.6 5211.7 5021.0 4776.4 4531.8 4266.4 4005.2 3754.4 3476.6 3196.7 2906.5 2570.6 2251.4 1905.2 
1565.2 1239.7 951.5 721.4 568.0 487.2 449.9 447.8 420.8 352.4 269.5 192.8 138.9 103.7 78.8 60.1 41.5 29.0 20.7 16.6 0.0 
5560.0 5439.8 5211.7 4898.7 4546.3 4133.7 3698.4 3285.8 2811.1 2332.2 1851.3 1380.7 964.0 677.9 516.2 443.6 402.2 
371.1 337.9 308.9 273.6 242.6 211.5 180.4 149.3 120.2 97.4 80.9 66.3 51.8 41.5 33.2 24.9 20.7 16.6 14.5 0.0 
5560.0 5381.7 5027.2 4589.8 4067.4 3516.0 2914.8 2284.5 1664.7 1105.0 721.4 559.7 489.2 439.5 396.0 352.4 313.0 
277.8 240.5 209.4 176.2 151.3 128.5 109.9 95.4 80.9 66.3 53.9 45.6 39.4 31.1 24.9 20.7 16.6 14.5 14.5 0.0 
5560.0 5309.2 4828.2 4241.5 3586.4 2877.4 2127.0 1393.1 847.9 619.9 539.0 478.9 418.8 366.9 317.2 275.7 238.4 203.2 
176.2 153.4 132.7 116.1 99.5 85.0 70.5 58.0 47.7 41.5 35.2 33.2 27.0 20.7 16.6 14.5 12.4 10.4 0.0 
5560.0 5224.2 4654.1 3970.0 3173.9 2350.9 1488.5 847.9 632.3 557.7 489.2 418.8 358.6 304.7 257.1 219.7 190.7 165.8 143.0 
122.3 103.7 89.1 72.6 60.1 51.8 43.5 37.3 33.2 29.0 27.0 27.0 22.8 16.6 14.5 10.4 8.3 0.0 
5560.0 5162.0 4492.4 3721.2 2804.9 1899.0 1053.1 682.0 590.8 522.4 443.6 371.1 308.9 257.1 217.7 186.6 161.7 138.9 118.2 
99.5 82.9 68.4 56.0 47.7 39.4 35.2 31.1 29.0 27.0 24.9 24.9 22.8 20.7 14.5 10.4 6.2 0.0 
5560.0 5118.5 4390.8 3551.2 2599.7 1585.9 837.5 636.4 563.9 491.3 406.3 333.8 271.6 226.0 192.8 165.8 141.0 120.2 99.5 82.9 
68.4 56.0 45.6 39.4 33.2 29.0 27.0 22.8 22.8 20.7 20.7 18.7 16.6 12.4 8.3 6.2 0.0 
5560.0 5041.8 4322.4 3451.7 2438.0 1444.9 771.2 619.9 549.4 474.7 385.6 311.0 252.9 211.5 180.4 153.4 128.5 105.7 87.1 72.6 
58.0 47.7 39.4 31.1 27.0 22.8 20.7 18.7 18.7 16.6 16.6 14.5 12.4 10.4 6.2 4.1 0.0 
5560.0 5027.2 4293.4 3408.2 2411.0 1395.2 767.0 619.9 549.4 466.4 385.6 313.0 250.8 209.4 180.4 151.3 126.5 103.7 85.0 70.5 
56.0 45.6 35.2 29.0 24.9 22.8 20.7 18.7 16.6 16.6 14.5 12.4 12.4 8.3 6.2 2.1 0.0 
